Material: Steel. Max. Operating Angle 45°. These low-price, single universal joints are especially suited for manual operation at low torques. As the contact surfaces are not hardened/ground, they can only be used at high speeds for short intervals. *only for short intervals

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
admiss. Torque* at 100 min­¹
[Nm]
200 rpm300 rpm400 rpm500 rpm700 rpm800 rpmWeight
[kg]
63061300   61313406,665,34,84,4--0,03
63061600   81610401398765,24,70,04
63062000   1020104525171512111070,08
63062500   1225115045252116141190,14
63062900   14291356704540333026220,20
63063200   16321565888572555043340,29
63063700   18371772160120100685854-0,44
63064000   20401982240170120908072-0,57
63064700   2247229530020015011093--0,93
63065000   255027108390250180140115--1,19
63065800   305830122430330200150128--1,72


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn