Material: Steel 35SMnPb10 Max. Operating Angle per Joint 45°. Other lengths on request.
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
Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
admiss. max. Torque at: 250 min-1
[Nm]
500 rpm
[Nm]
1000 rpm
[Nm]
2000 rpm
[Nm]
3000 rpm
[Nm]
4000 rpm
[Nm]
Weight
[kg]
63192000   1020186217020040111420151310980,33
63192500   142520742202704513163126222018160,58
63193200   163224862503204516205950413633291,15
63193700   183717722703704516206855454136321,56
63194000   204030108290360451822126108907263592,08
63194700   22472295330430482125146119977969643,33
63195000   2550381323504354823281801531179981773,79
63196300   3063451664004905032382702432071711441266,00
63197000   357035140500600703238293249213178151-10,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn