Material: Grey Cast Iron GG25. Bush red brass Rg7 (CuSn7Zn4Pb7-C).

Bore Tolerance: ISO D10.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Bore tolerance
[mm]
a
[mm]
b
[mm]
c
[mm]
d3 h9
[mm]
d6
[mm]
d7
[mm]
f
[mm]
m
[mm]
Weight
[kg]
62102500   25+0,149/+0,06515560206514M 12201201,4
62103000   30+0,149/+0,06515560206514M 12201201,4
62104000   40+0,180/+0,08018070258018M 16201403,0
62105000   50+0,180/+0,08021080309022M 20201604,2


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn