Material: Housing from two-part sheets: Stainless steel 1.4305 (X5CrNi18-10, AISI 304). Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1. Temperature range: -20°C to +90°C (for short time up to +120°C).
With 3 mounting holes. The rolling bearing can be swiveled when mounting to compensate shaft misalignement. The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is not possible.
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
Product Quantity TypeBore
[mm]
a
[mm]
p
[mm]
t
[mm]
b
[mm]
s
[mm]
Bi
[mm]
n
[mm]
Admissible Chassis Load
[kg]
Bearing Load Rating dyn. CBearing Load Rating stat. CoWeight
[kg]
62699412   SSBPF 201128163,52147,12262,659,64,80,27
62699415   SSBPF 202158163,52147,12262,659,64,80,27
62699417   SSBPF 203178163,52147,12262,659,64,80,27
62699420   SSBPF 204209071,521692573,0912,96,70,33
62699425   SSBPF 2052595762189277,53,5314,07,90,38
62699430   SSBPF 2063011390,52,619113084,9019,511,30,62
62699435   SSBPF 207351221002,62211328,56,2325,715,30,82


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn