Material: Housing: Thermoplast PBT, white.

Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C).
With 2 mounting holes.
The rolling bearing can be swiveled when mounting to compensate shaft misalignement.
The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible.
Delivery with stainless steel grease nipple.
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
Product Quantity Type
[mm]
Bore
[mm]
a
[mm]
b
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
Zuc
[mm]
nuc
[mm]
Housing load capacity vertical
[kN]
Housing load capacity horizontal
[kN]
Weight
[kg]
62656112   20112113659015,411,426,51133,712,78,511,80,26
62656115   20215113659015,411,426,51133,712,78,511,80,26
62656117   20317113659015,411,426,51133,712,78,511,80,26
62656120   20420113659015,411,426,51133,712,78,511,80,24
62656125   2052513169,5991713,529,11136,714,311,111,40,30
62656130   20630148801171913,330,51141,215,914,216,50,45
62656135   20735164901301816,132,81343,417,514,916,90,64
62656140   2084017610014421,52037,51451,719,015,217,40,89
62656145   209451881081482421411754,219,015,418,01,02
62656150   210501971151572521431757,619,015,71,21


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn