Material: Housing from grey cast iron. Rolling bearing from bearing steel. With 2 mounting holes, one of them slotted. The rolling bearing can be swiveled when mounting to compensate shaft misalignement. The shaft will get fastened with 2 setscrews. Lubricated for life at normal operating conditions. Re-lubricating is possible. Delivery with grease nipple.
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
Product Quantity TypeBore
[mm]
a
[mm]
b
[mm]
e
[mm]
i
[mm]
g
[mm]
l
[mm]
s
[mm]
f
[mm]
Zuc
[mm]
nuc
[mm]
Bearing Load Rating dyn. C
[kp]
Bearing Load Rating stat. Co
[kp]
Weight
[kg]
62631200   UCFA 201121016078151225,5105333,312,79,96,20,47
62631500   UCFA 202151016078151225,5105333,312,79,96,20,47
62631700   UCFA 203171016078151225,5105333,312,79,96,20,47
62632000   UCFA 204201016078151225,5105333,312,79,96,20,47
62632500   UCFA 205251256898161427,0126535,714,310,77,00,68
62633000   UCFA 2063014380117181431,0127240,215,915,110,01,00
62633500   UCFA 2073516190130191634,0158244,417,519,913,71,50
62634000   UCFA 20840175100144211636,0158751,219,022,615,71,90
62634500   UCFA 20945181108148221838,0159052,219,025,217,82,03
62635000   UCFA 21050190115157221840,0159454,619,027,119,72,38


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn