Material spherical ball: iglidur® W300, yellowish. Material housing: igumid G, black.

  • Maintenance-free, silent running and anti-vibrating.
  • High strength at very low weight.
  • Resistant against corrosion and many chemicals.
  • Electrical and thermal isolating.
The shaft must rotate inside the bore of the spherical ball. With a metal shaft, a sliding speed up to 30 m/min. may be possible.

The spherical ball may only compensate shaft misalignement.

Temperature range: -30º to +80ºC.
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
Product Quantity d1 E10
[mm]
b
[mm]
dB
[mm]
a
[mm]
m+/-0,1
[mm]
c+/-0,1
[mm]
d6
[mm]
Load rating radial static
[N]
Load rating axial static
[N]
Tilt angle Alpha
[Degrees]
Weight
[g]
62155004   48,51425174,53,2500100282,6
62155005   58,51425174,53,2500150292,7
62155006   68,51425174,53,2500150252,8
62155008   810,51833225,54,3700225255,9
62155010   101221,938266,55,31000350259,1
62155012   121325402875,312504252111
62155015   1515,53049348,56,415005502020,2
62155016   1616,532523696,416006752723,3
62155017   1718355438106,417008002127,9
62155020   2020406545118,4200010001945
62155025   252548,57452148,4280012001576
62155030   302654,585601510,53000140014101


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn