Material: Body of the nut steel, min. strength 350 N/mm2.

Reusable shaft nut with integrated locking devices. Special features of the shaft nut are the locking inserts from brass. These inserts are threaded and thus does not cause any damage. The locking inserts are pressed against the shaft thread with locking screws. With the screws, the runout can laso be adjusted. Slotnut-design. Up to size 15 with two additional wrench flats. KMT-Locknuts are designed for applications, which require a high precision and trustable locking.

1) Fastening Torque of Locking Screw
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
Product Quantity Type Thread G
[mm]
d1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
B
[mm]
H
[mm]
b
[mm]
h
[mm]
S
[mm]
TAS1)
[Nm]
Max. Torque of Safety Bolt
[Nm]
Weight
[g]
65358000   KMT 0M10 x 0,7521282311142442M54,53545
65358001   KMT 1M12 x 123302513142742M54,54050
65358002   KMT 2M15 x 126332816163042M54,56075
65358003   KMT 3M17 x 129373318183452M6880100
65358004   KMT 4M20 x 132403521183652M6890110
65358005   KMT 5M25 x 1,53644396204152M68130130
65358006   KMT 6M30 x 1,541494432204652M68160160
65358007   KMT 7M35 x 1,546544938225052M68190190
65358008   KMT 8M40 x 1,55665594222662,5M68210300
65358009   KMT 9M45 x 1,561706448226562,5M68240330
65358010   KMT 10M50 x 1,565756852257073M68300400
65358011   KMT 11M55 x 274857858258073M818340540
65358012   KMT 12M60 x 278908262268583,5M818380610
65358013   KMT 13M65 x 283958768289083,5M818490710
65358014   KMT 14M70 x 2881009272289583,5M818490750
65358015   KMT 15M75 x 29310597772810083,5M818520800
65358016   KMT 16M80 x 2981101008332-83,5M818620900
65358017   KMT 17M85 x 21071201108832-104M10356501150
65358018   KMT 18M90 x 21121251159332-104M10356801200
65358019   KMT 19M95 x 21171301209832-104M10357101250
65358020   KMT 20M100 x 212213512510332-104M10357401300


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn