Single row deep groove radial ball bearingsMaterial: Bearing steel.- Standard ball bearings in premium-quality.- Most common bearing type.- Usable for high speed. - Insensitive in use and maintenance. - On choice: Open, with friction-free metal shields 2Z (= ZZ). or with contacting rubber seals 2RS1 / 2RSH.Temperature range: -30°C to +90°C (caused by type of lubrication), short-term up to +110°C.
Clearance C3: Greater play.
Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
B
[mm]
TypeLoad Rating dyn. C
[kN]
Load Rating stat. C0
[kN]
Maximum Speed
[min-1]
Weight
[g]
623-2Z-C3-SKF   3104beidseitig Deckscheiben0,540,1860.0001,5
624-2Z-C3-SKF   4135beidseitig Deckscheiben0,940,2953.0003,1
625-2Z-C3-SKF   5165beidseitig Deckscheiben1,140,3848.0005
626-C3-SKF   6196offen2,340,9550.0008,4
626-2Z-C3-SKF   6196beidseitig Deckscheiben2,340,9540.0008,4
626-2RSH-C3-SKF   6196beidseitig abgedichtet2,340,9524.0008,4
607-2Z-C3-SKF   7196beidseitig Deckscheiben2,340,9543.0007,5
607-2RSH-C3-SKF   7196beidseitig abgedichtet2,340,9524.0007,5
627-2Z-C3-SKF   7227beidseitig Deckscheiben3,451,3736.00013
627-2RSH-C3-SKF   7227beidseitig abgedichtet3,451,3722.00012
608-2Z-C3-SKF   8227beidseitig Deckscheiben3,451,3738.00012
608-2RSH-C3-SKF   8227beidseitig abgedichtet3,451,3722.00012
609-2Z-C3-SKF   9247beidseitig Deckscheiben3,91,6634.00014
609-2RSH-C3-SKF   9247beidseitig abgedichtet3,91,6619.00014
629-2Z-C3-SKF   9268beidseitig Deckscheiben4,751,9630.00020
629-2RSH-C3-SKF   9268beidseitig abgedichtet4,751,9619.00020
6000-C3-SKF   10268offen4,751,9640.00019
6000-2Z-C3-SKF   10268beidseitig Deckscheiben4,751,9634.00019
6000-2RSH-C3-SKF   10268beidseitig abgedichtet4,751,9619.00019
6200-C3-SKF   10309offen5,42,3634.00032
6200-2Z-C3-SKF   10309beidseitig Deckscheiben5,42,3628.00032
6200-2RSH-C3-SKF   10309beidseitig abgedichtet5,42,3617.00032
6300-2Z-C3-SKF   103511beidseitig Deckscheiben8,523,426.00053
6300-2RSH-C3-SKF   103511beidseitig abgedichtet8,523,415.00053
6001-C3-SKF   12288offen5,42,3638.00022
6001-2Z-C3-SKF   12288beidseitig Deckscheiben5,42,3630.00022
6001-2RSH-C3-SKF   12288beidseitig abgedichtet5,42,3617.00022
6201-C3-SKF   123210offen7,283,132.00037
6201-2Z-C3-SKF   123210beidseitig Deckscheiben7,283,126.00037
6201-2RSH-C3-SKF   123210beidseitig abgedichtet7,283,115.00037
6301-2Z-C3-SKF   123712beidseitig Deckscheiben1,014,1522.00060
6301-2RSH-C3-SKF   123712beidseitig abgedichtet10,14,1514.00060
6002-C3-SKF   15329offen5,852,8532.00030
6002-2Z-C3-SKF   15329beidseitig Deckscheiben5,852,8526.00030
6002-2RSH-C3-SKF   15329beidseitig abgedichtet5,852,8514.00030
6202-C3-SKF   153511offen8,063,7528.00045
6202-2Z-C3-SKF   153511beidseitig Deckscheiben8,063,7522.00045
6202-2RSH-C3-SKF   153511beidseitig abgedichtet8,063,7513.00045
6302-C3-SKF   154213offen11,95,424.00082
6302-2Z-C3-SKF   154213beidseitig Deckscheiben11,95,419.00082
6302-2RSH-C3-SKF   154213beidseitig abgedichtet11,95,412.00082
6003-C3-SKF   173510offen6,373,2528.00039
6003-2Z-C3-SKF   173510beidseitig Deckscheiben6,373,2522.00039
6003-2RSH-C3-SKF   173510beidseitig abgedichtet6,373,2513.00039
6203-C3-SKF   174012offen9,954,7524.00065
6203-2Z-C3-SKF   174012beidseitig Deckscheiben9,954,7519.00065
6203-2RSH-C3-SKF   174012beidseitig abgedichtet9,954,7512.00065
6303-C3-SKF   174714offen14,36,5534.000120
6303-2Z-C3-SKF   174714beidseitig Deckscheiben14,36,5517.000120
6303-2RSH-C3-SKF   174714beidseitig abgedichtet14,36,5511.000120
6004-C3-SKF   204212offen9,95524.00069
6004-2Z-C3-SKF   204212beidseitig Deckscheiben9,95519.00069
6004-2RSH-C3-SKF   204212beidseitig abgedichtet9,95511.00069
6204-C3-SKF   204714offen13,56,5520.000110
6204-2Z-C3-SKF   204714beidseitig Deckscheiben13,56,5517.000110
6204-2RSH-C3-SKF   204714beidseitig abgedichtet13,56,5510.000110
6304-C3-SKF   205215offen16,87,819.000140
6304-2Z-C3-SKF   205215beidseitig Deckscheiben16,87,815.000140
6304-2RSH-C3-SKF   205215beidseitig abgedichtet16,87,89.500140
6005-C3-SKF   254712offen11,96,5520.00080
6005-2Z-C3-SKF   254712beidseitig Deckscheiben11,96,5516.00080
6005-2RSH-C3-SKF   254712beidseitig abgedichtet11,96,559.50080
6205-C3-SKF   255215offen14,87,818.000130
6205-2Z-C3-SKF   255215beidseitig Deckscheiben14,87,814.000130
6205-2RSH-C3-SKF   255215beidseitig abgedichtet14,87,88.500130
6305-C3-SKF   256217offen23,411,616.000230
6305-2Z-C3-SKF   256217beidseitig Deckscheiben23,411,613.000230
6305-2RS1-C3-SKF   256217beidseitig abgedichtet23,411,67.500230
6006-C3-SKF   305513offen13,88,317.000120
6006-2Z-C3-SKF   305513beidseitig Deckscheiben13,88,314.000120
6006-2RS1-C3-SKF   305513beidseitig abgedichtet13,88,38.000120
6206-C3-SKF   306216offen20,311,215.000200
6206-2Z-C3-SKF   306216beidseitig Deckscheiben20,311,212.000200
6206-2RS1-C3-SKF   306216beidseitig abgedichtet20,311,27.500200
6306-C3-SKF   307219offen29,61613.000350
6306-2Z-C3-SKF   307219beidseitig Deckscheiben29,61611.000350
6306-2RS1-C3-SKF   307219beidseitig abgedichtet29,6166.300350
6007-C3-SKF   356214offen16,810,215.000160
6007-2Z-C3-SKF   356214beidseitig Deckscheiben16,810,212.000160
6007-2RS1-C3-SKF   356214beidseitig abgedichtet16,810,27.000160
6207-C3-SKF   357217offen2715,313.000290
6207-2Z-C3-SKF   357217beidseitig Deckscheiben2715,310.000290
6207-2RS1-C3-SKF   357217beidseitig abgedichtet2715,36.300290
6307-C3-SKF   358021offen35,11912.000460
6307-2Z-C3-SKF   358021beidseitig Deckscheiben35,1199.500460
6307-2RS1-C3-SKF   358021beidseitig abgedichtet35,1196.000460
6008-C3-SKF   406815offen17,811,614.000190
6008-2Z-C3-SKF   406815beidseitig Deckscheiben17,811,611.000190
6008-2RS1-C3-SKF   406815 beidseitig abgedichtet17,811,66.300190
6208-C3-SKF   408018offen32,51911.000370
6208-2Z-C3-SKF   408018beidseitig Deckscheiben32,5199.000370
6208-2RS1-C3-SKF   408018beidseitig abgedichtet32,5195.600370
6308-C3-SKF   409023offen42,32411.000630
6308-2Z-C3-SKF   409023beidseitig Deckscheiben42,3248.500630
6308-2RS1-C3-SKF   409023beidseitig abgedichtet42,3245.000630
6009-C3-SKF   457516offen22,114,612.000250
6009-2Z-C3-SKF   457516beidseitig Deckscheiben22,114,610.000250
6009-2RS1-C3-SKF   457516beidseitig abgedichtet22,114,65.600250
6209-C3-SKF   458519offen35,121,611.000410
6209-2Z-C3-SKF   458519beidseitig Deckscheiben35,121,68.500410
6209-2RS1-C3-SKF   458519beidseitig abgedichtet35,121,65.000410
6309-C3-SKF   4510025offen55,331,59.500830
6309-2Z-C3-SKF   4510025beidseitig Deckscheiben55,331,57.500830
6309-2RS1-C3-SKF   4510025beidseitig abgedichtet55,331,54.500830
6010-C3-SKF   508016offen22,91611.000260
6010-2Z-C3-SKF   508016beidseitig Deckscheiben22,9169.000260
6010-2RS1-C3-SKF   508016beidseitig abgedichtet22,9165.000260
6210-C3-SKF   509020offen37,123,110.000460
6210-2Z-C3-SKF   509020beidseitig Deckscheiben37,123,78.000460
6210-2RS1-C3-SKF   509020beidseitig abgedichtet37,123,74.800460
6310-C3-SKF   5011027offen65388.5001050
6310-2Z-C3-SKF   5011027beidseitig Deckscheiben65386.7001050
6310-2RS1-C3-SKF   5011027beidseitig abgedichtet65381.3001050


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn