Material: Bearing steel.

Spherical roller bearings in premium-quality.
- For very high radial load and common high axial load in both directions.
- Usable at angular displacement.
- Usable for high speed, with groove and 3 lubribation holes.

Temperature range: -30°C to +150°C (for short time up to +200°C).
Clearance C3: Greater play.
Other versions or other bearing types on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SKF-Label
[Type]
d
[mm]
D
[mm]
B
[mm]
Load Rating dyn. C
[kN]
Load Rating stat. C0
[kN]
Alpha
[degrees]
Maximum Speed
[min-1]
Weight
[g]
64776312   22205 E/C325521849,044217.000260
64776314   22206 E/C330602064,060214.000290
64776316   22207 E/C335722386,585212.000450
64776318   22208 E/C340802396,590211.000530
64776322   22209 E/C3458523102,098210.000580
64776328   22210 E/C3509023104,010829.500630


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn