Material: Bearing steel.

Cylindrical roller bearings in premium-quality.
- For high radial load.
- Displaceable in both directions (type NU) or in one direction (Type NJ).
- Usable for high speed, with groove and 3 lubribation holes.
- Easy to mount (the inner ring is loose).

Temperature range: -30°C to +90°C (for short time up to +110°C).
Clearance C3: Greater play.
Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SKF-Label
[Type]
d
[mm]
D
[mm]
B
[mm]
Displacement
[Direction]
Load Rating dyn. C
[kN]
Load Rating stat. C0
[kN]
s*
[mm]
Maximum Speed
[min-1]
Weight
[g]
64775301   NU 202 ECP/C3153511beidseitig12,510,21,026.00047
64775303   NU 203 ECP/C3174012beidseitig17,214,31,022.00068
64775304   NJ 203 ECP/C3174012einseitig17,214,31,022.00070
64775313   NU 204ECP/C3204714beidseitig25,122,01,019.000110
64775314   NJ 204 ECP/C3204714einseitig25,122,01,019.000110
64775328   NU 205 ECP/C3255215beidseitig28,627,01,316.000130
64775329   NJ 205 ECP/C3255215einseitig28,627,01,316.000140
64775352   NU 206ECP/C3306216beidseitig44,036,51,314.000200
64775353   NJ 206 ECP/C3306216einseitig44,036,51,314.000200
64775362   NU 207 ECP/C3357217beidseitig56,048,01,312.000290
64775363   NJ 207 ECP/C3357217einseitig56,048,01,312.000300
64775378   NU 208 ECP/C3408018beidseitig62,053,01,411,000370
64775379   NJ 208 ECP/C3408018einseitig62,053,01,411.000390
64775395   NU 209 ECP/C3458519beidseitig69,564,01,29.500430
64775396   NJ 209 ECP/C3458519einseitig69,564,01,29.500440
64775412   NU 210 ECP/C3509020beidseitig73,569,51,59.000480
64775413   NJ 210 ECP/C3509020einseitig73,569,51,59.000490


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn