Material Version 330: Housing: Steel, zinc-plated.  Ball cup: Steel, case hardened.  Ball: Steel, hardened.

Material Version 340: Housing: Steel, zinc-plated.  Ball cup: Steel, case hardened.  Ball: Stainless steel, hardened, Material No.: 1.3541.


Premium ball transfer unit, for low noise pollution and long service life. With felt seal. See also the tolerance rings:

They permit more generous tolerances in the mounting hole. Conveying speed max. 2m/sec. Temperature range -30°C to +100°C.


Note: Due to unevenness of the running surface, there are often only three rollers carrying the weight.

Therefore the chosen load rating should equal at least one third of the load.

Max. distance of ball transfer units = edge length of the object divided by 2.5.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeGröße
Ø dw
[mm]
Load Rating C *Ø D
[mm]
Ø D1
[mm]
H
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
Weight
[kg]
appropriate Spacer
[Article-No.]
Einbaumaß
[mm]
65433008   330813012,6 +-0,0551711,24,8 +-0,153,21,90,007654 390 0813,87 +0,15
65433012   3301225018 +-0,05523,315,47,4 +-0,154,42,10,018654 390 1219,70 +0,2
65433015   3301550024 +-0,0653121,59,5 +-0,26,12,50,038654 390 1525,7 +0,2
65433022   33022130036 +-0,0804529,59,8 +-0,25,72,90,132654 390 2237,7 +0,2
65433030   33030250045 +-0,0805537,513,8 +-0,37,93,70,265654 390 3046,7 +0,2
65433045   33045600062 +-0,0957553,719,0 +-0,410,34,20,720654 390 4564,1 +0,3
65434008   340810012,6 +-0,0551711,24,8 +-0,153,21,90,007654 390 0813,87 +0,15
65434012   3401218018 +-0,05523,315,47,4 +-0,154,42,10,018654 390 1219,70 +0,2
65434015   3401537024 +-0,0653121,59,5 +-0,26,12,50,038654 390 1525,7 +0,2
65434022   3402297036 +-0,0804529,59,8 +-0,25,72,90,132654 390 2237,7 +0,2
65434030   34030190045 +-0,0805537,513,8 +-0,37,93,70,265654 390 3046,7 +0,2
65434045   34045450062 +-0,0957553,719,0 +-0,410,34,20,720654 390 4564,1 +0,3


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn