Material: Spring band steel.

Matching ball transfer units with the same housing diameter D like the tolerance ring. The use of tolerance rings permits more generous tolerances in the mounting hole (dimension DTR).

* Bore size. Recommended bore tolerance: H9.
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
Product Quantity Spacer for Ball Transfer Unit ØØ D
[mm]
Installation Dimensions D1
[mm]
hTR
[mm]
Weight
[g]
65439008   812,613,87 + 0,156,1 +0,20,4
65439012   121819,70 + 0,26,1 +0,20,9
65439015   152425,7 + 0,27,1 +0,21,5
65439022   223637,7 + 0,212,1 +0,25,7
65439030   304546,7 + 0,212,1 +0,27,5
65439045   456264,1 + 0,315,1 +0,212,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn