Material: Thermoplastic polyamide 6.6, die cast. Color: natural.Polyamide is very well suited for the manufacture of plain bearings due to its good sliding characteristics and strong wear resistance even at dry-running conditions and because of its sufficient mechanical strength and excellent corrosion resistance. Surface pressure max.: 18 N/mm², dependant on sliding speed and bearing temperature Sliding Speed:2 m/s Lubrication: usually not required Bearing clearance: about 0.01 mm per mm shaft-Ø Bearing temperature: Should not exceed 80°C. With thin-walled parts, the frictional heat is dissipated extremely well. Coefficient of linear expansion: 8 x 10^-5 Moisture absorption max.: 7.5% Moisture absorption at 20°C and 50% rel. humidity: 2.4% Mounting hole: tolerance H7

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Minus Allowance d1
[mm]
Plus Allowance d1
[mm]
d2
[mm]
Allowance d2
[mm]
b1
[mm]
Weight
[g]
62370800   8+0,06+0,112+0,1101
62370900   8+0,06+0,114+0,1101,3
62371100   10+0,08+0,1212+0,1100,5
62371200   10+0,08+0,1214+0,1101
62371300   10+0,08+0,1216+0,12101,5
62371500   12+0,1+0,1414+0,1100,7
62371600   12+0,1+0,1416+0,12101
62371700   12+0,1+0,1418+0,12141
62372100   15+0,12+0,1820+0,12152,5
62372200   15+0,12+0,1822+0,14153,5
62372300   15+0,12+0,1825+0,14155,5
62372500   16+0,13+0,1920+0,12152
62372600   16+0,13+0,1922+0,14153,2
62372700   16+0,13+0,1924+0,14154,2
62373200   20+0,16+0,2324+0,14152,5
62373300   20+0,16+0,2325+0,14153
62373400   20+0,16+0,2326+0,14205
62373500   20+0,16+0,2328+0,15207
62373600   20+0,16+0,2330+0,15209
62374000   25+0,18+0,2530+0,15205
62374100   25+0,18+0,2530+0,15327,8
62374200   25+0,18+0,2532+0,15207
62374300   25+0,18+0,2535+0,182010,5
62374600   28+0,2+0,2832+0,15204,2
62374800   28+0,2+0,2838+0,181911,2
62375000   30+0,21+0,335+0,18205,7
62375100   30+0,21+0,336+0,183010,5
62375200   30+0,21+0,340+0,183018
62375400   32+0,22+0,3236+0,18307,5
62375500   32+0,22+0,3240+0,183015,5
62376200   40+0,24+0,3645+0,24014,5
62376300   40+0,24+0,3648+0,24025
62376400   40+0,24+0,3650+0,24032
62376800   50+0,3+0,4356+0,225043
62376900   50+0,3+0,4360+0,225048,5
62377100   54+0,32+0,4662+0,226048,5
62377400   60+0,34+0,4870+0,246068


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn