Main characteristics Self lubricating and maintenance free, ready to install. Perfectly suited for lower sliding speeds. Low wear, low friction coefficient, no 'stick slip'. Perfectly suited for circular, swivelling and partly for axial movement. Can be used at extremely high bearing loads. No moisture absorption. High corrosion Construction Tin-plated steel back (incl. edges). Multi-porous bronze layer, sliding surface PTFE-lead-compound. Technical data Stat. surface pressure: max. 250 N/mm² Dyn. bearing load: max. 56 N/mm² Friction coefficient: 0.03 - 0.20 Sliding speed: max. 2 m/s Temperature range: -195°C to 280°C Therm. conductivity: 40 W/K*m Recommended mounting tolerances Housing bore H7, shaft tolerance up to 55 Ø f7 above 55 Ø h8
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
Product Quantity d
[mm]
D
[mm]
L
[mm]
Weight
[g]
62400304   34,540,1
62400305   34,550,3
62400306   34,560,4
62400404   45,540,3
62400406   45,560,6
62400408   45,580,9
62400505   57,050,7
62400508   57,081,1
62400605   68,050,7
62400606   68,060,9
62400610   68,0101,7
62400710   79,0101,8
62400806   81061,2
62400808   81081,7
62400810   810102,1
62400910   911102,2
62401006   101261,9
62401008   101282
62401010   1012102,5
62401012   1012122,9
62401015   1012153,8
62401020   1012205,3
62401206   121461,7
62401208   121482
62401210   1214103
62401212   1214123,7
62401215   1214154,7
62401220   1214206,1
62401410   1416103,6
62401420   1416207,1
62401510   1517103,8
62401512   1517124,5
62401515   1517155,7
62401520   1517207,6
62401610   1618104,6
62401615   1618156,1
62401620   1618208,1
62401625   16182510,1
62401820   1820208,9
62402010   2023108,8
62402012   2023128,8
62402015   20231511,6
62402020   20232015,1
62402030   20233023
62402220   22252016,6
62402425   24272523,8
62402515   25281514,2
62402520   25282010
62402525   25282523,9
62402530   25283028,4
62402540   25284037,3
62402615   26301515,6
62402620   26302026,1
62402630   26303039
62402820   28322028,8
62402825   28322539
62403012   30341217,5
62403015   30341522,9
62403020   30342030,9
62403030   30343046,1
62403035   30343553
62403220   32362032
62403225   32362540,2
62403520   35392035,4
62403540   35394070,8
62403830   38423056,9
62404020   40442040
62404030   40443060,2
62404050   404450101,5
62405030   50553095
62405050   505550159,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn