Material: Thermoplastic polyamide 6.6, die cast. Color: natural.Polyamide is very well suited for the manufacture of plain bearings due to its good sliding characteristics and strong wear resistance even at dry-running conditions and because of its sufficient mechanical strength and excellent corrosion resistance. Surface pressure max.: 18 N/mm², dependant on sliding speed and bearing temperature Sliding Speed:2 m/s Lubrication: usually not required Bearing clearance: about 0.01 mm per mm shaft-Ø Bearing temperature: Should not exceed 80°C. With thin-walled parts, the frictional heat is dissipated extremely well. Coefficient of linear expansion: 8 x 10^-5 Moisture absorption max.: 7.5% Moisture absorption at 20°C and 50% rel. humidity: 2.4% Mounting hole: tolerance H7

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
Minus Allowance d1
[mm]
Plus Allowance d1
[mm]
d2
[mm]
Allowance d2
[mm]
d3
[mm]
b1
[mm]
b2
[mm]
Weight
[g]
62380600   6+0,06+0,110+0,11581,50,8
62380800   8+0,06+0,112+0,116620,8
62380900   8+0,06+0,114+0,1201021,7
62381100   10+0,08+0,1212+0,116620,6
62381200   10+0,08+0,1214+0,1201021,3
62381300   10+0,08+0,1216+0,12201021,8
62381500   12+0,1+0,1414+0,1201021
62381600   12+0,1+0,1416+0,12201021,5
62381900   14+0,11+0,1720+0,12302422,8
62382500   16+0,13+0,1920+0,12281522,8
62382600   16+0,13+0,1922+0,14301524
62382700   16+0,13+0,1924+0,14301525
62383200   20+0,16+0,2324+0,14301523
62383300   20+0,16+0,2325+0,14301523,5
62383400   20+0,16+0,2326+0,14301223,5
62383500   20+0,16+0,2326+0,14321524,5
62383600   20+0,16+0,2326+0,14322035,8
62383700   20+0,16+0,2330+0,15362039,7
62384000   25+0,18+0,2530+0,15362036
62384100   25+0,18+0,2532+0,15402038,5
62384200   25+0,18+0,2535+0,184520312,7
62384300   25+0,18+0,2535+0,184530418,5
62384600   28+0,2+0,2832+0,15403048
62384800   28+0,2+0,2838+0,184830420
62385000   30+0,21+0,332+0,15403045
62385100   30+0,21+0,335+0,184530411,5
62385200   30+0,21+0,338+0,184830417
62385400   32+0,22+0,3235+0,18453048,5
62385500   32+0,22+0,3238+0,184830418,5
62385600   32+0,22+0,3240+0,185030419
62386200   40+0,24+0,3644+0,25440516,5
62386300   40+0,24+0,3648+0,25840530
62386400   40+0,24+0,3650+0,26040536
62386800   50+0,3+0,4356+0,227050534,5
62386900   50+0,3+0,4360+0,227050552
62387400   60+0,34+0,4870+0,248060574


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn