Material: Thermoplast polyphenylensulfid, reinforced, modified (PPS + PTFE + aramid), brown.
Plain bearing flange bush made from high sophisticated thermoplastic.
Very low friction. Specially suited for dry-running and for use under water and at high temperatures. Colour: brown.
  • Good chemical and hydrolysis resistance.
  • Low friction, optimised for dry running conditions.
  • High dimensional stability.
  • Temperature range -40ºC bis + 240ºC.


Operating Conditions :
dry : very good.
oiled: good.
water: very good.
field of aplication:
Domestic appliances, convoyers, machinery, cash slot machines and many more.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
d3
[mm]
b1
[mm]
b2
[mm]
r
[mm]
Minus Allowance d1
[mm]
Plus Allowance d1
[mm]
Weight
[g]
62710805   810155,51,00,3+0,013+0,0710,4
62710807   810157,51,00,3+0,013+0,0710,5
62710810   81015101,00,3+0,013+0,0710,5
62711007   10121871,00,3+0,013+0,0710,6
62711009   10121891,00,3+0,013+0,0710,7
62711012   101218121,00,3+0,013+0,0710,8
62711015   101218151,00,3+0,013+0,0711,0
62711017   101218171,00,3+0,013+0,0711,1
62711207   12142071,00,3+0,016+0,0860,6
62711209   12142091,00,3+0,016+0,0860,8
62711212   121420121,00,3+0,016+0,0861,2
62711215   121420151,00,3+0,016+0,0861,3
62711217   121420171,00,3+0,016+0,0861,4
62711220   121420201,00,3+0,016+0,0861,5
62711412   141622121,00,3+0,016+0,0860,9
62711417   141622171,00,3+0,016+0,0861,5
62711509   15172391,00,3+0,016+0,0861,0
62711512   151723121,00,3+0,016+0,0861,2
62711517   151723171,00,3+0,016+0,0861,5
62711520   151723201,00,3+0,016+0,0861,8
62711617   161824171,00,3+0,016+0,0861,7
62712011   20233011,51,50,5+0,020+0,1042,4
62712016   20233016,51,50,5+0,020+0,1043,2
62712021   20233021,51,50,5+0,020+0,1043,9
62712511   25283511,51,50,5+0,020+0,1042,9
62712516   25283516,51,50,5+0,020+0,1043,9
62712521   25283521,51,50,5+0,020+0,1044,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn