Material: Thermoplast polybutylenterephthalat, modified (PBT + PTFE), white.
Plain bearing bush made from thermoplastic with high dimension accuracy.
Low friction. Specially suited for dry-running and for use at very low up to middle high temperatures.
  • Good price/perfomance ratio with high dimension accuracy.
  • Low friction, suitable also for lubrication-free running.
  • Temperature range -50ºC bis + 170ºC.

Operating Conditions:
dry : very good.
oiled: good.
water: very good.
field of aplication:Domestic appliances, chemical equipment, office equipment,
sports equipment, automotive (pedals, steering, axes) and many more.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b1
[mm]
Minus Allowance d1
[mm]
Plus Allowance d1
[mm]
Weight
[g]
62720806   8106+0,025+0,0830,2
62720808   8108+0,025+0,0830,3
62720810   81010+0,025+0,0830,4
62720812   81012+0,025+0,0830,5
62720815   81015+0,025+0,0830,6
62721004   10124+0,025+0,0830,2
62721006   10126+0,025+0,0830,3
62721008   10128+0,025+0,0830,4
62721010   101210+0,025+0,0830,5
62721015   101215+0,025+0,0830,7
62721020   101220+0,025+0,0831,0
62721210   121410+0,032+0,1020,6
62721212   121412+0,032+0,1020,7
62721215   121415+0,032+0,1020,9
62721220   121420+0,032+0,1021,2
62721412   141612+0,032+0,1020,9
62721415   141615+0,032+0,1021,0
62721420   141620+0,032+0,1021,4
62721425   141625+0,032+0,1021,7
62721515   151715+0,032+0,1021,1
62721520   151720+0,032+0,1021,4
62721525   151725+0,032+0,1021,7
62721615   161815+0,032+0,1021,2
62721620   161820+0,032+0,1021,6
62721625   161825+0,032+0,1021,8
62721820   182020+0,032+0,1021,8
62721825   182025+0,032+0,1022,0
62722010   202310+0,040+0,1241,5
62722015   202315+0,040+0,1242,2
62722020   202320+0,040+0,1242,9
62722025   202325+0,040+0,1243,9
62722030   202330+0,040+0,1244,4
62722515   252815+0,040+0,1242,7
62722520   252820+0,040+0,1243,6
62723020   303420+0,040+0,1246,2
62723030   303430+0,040+0,1249,3
62724030   404430+0,050+0,15012,2
62724040   404440+0,050+0,15016,3
62725040   505540+0,050+0,15025,4
62725050   505550+0,050+0,15031,7
62726040   606540+0,050+0,15030,2
62726060   606560+0,050+0,15045,4


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn