Material: pickled brass. Vase glasses made from acrylic glass (1) or natural glass (2).

With instantaneous shutting off, with turnable replenishing bowl, easy visual inspection of drop fall.
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
Product Quantity ArticleVolume
[ccm]
Thread
[in.]
Glas-WerkstoffA
[mm]
D
[mm]
d
[mm]
H
[mm]
h
[mm]
SWWeight
[g]
Spare Glass Art.-No.:
68040100   Tropföler20G 1/4"11032201204217107680 421 00
68040200   Tropföler20G 1/8"11032201204217103680 421 00
68040300   Tropföler35G 1/4"11040201284817145680 423 00
68040400   Tropföler35G 3(8"21040201324817150680 423 00
68040500   Tropföler70G 3/8"11050201405517140680 425 00
68040600   Tropföler125G 1/2"11460281657224314680 426 00
68040700   Tropföler200G 1/2"11470281908524386680 427 00
68040800   Tropföler315G 1/2"11480281909524440680 428 00
68040900   Tropföler450G 3/4"216902821011030854680 429 00
68041000   Tropföler620G 3/4"2161002822512030987680 430 00
68042100   Ersatzglas20-1-3220-42-6-
68042300   Ersatzglas35-2-4020-48-10-
68042500   Ersatzglas70-1-5020-55-15-
68042600   Ersatzglas125-1-6028-72-35-
68042700   Ersatzglas200-1-7028-85-50-
68042800   Ersatzglas315-1-8028-95-70-
68042900   Ersatzglas450-2-9028-110-270-
68043000   Ersatzglas620-2-10028-120-400-


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn