Material: Housing from two-part sheets: Stainless steel 1.4305 (X5CrNi18-10, AISI 304). Rolling bearing: Stainless steel 1.4125 (X105CrMo17, AISI 440 C), lubricated with grease FM 222 for food processing machinery, with registration FDA, CIFA, KPF2K-20, NSF H1. Temperature range: -20°C to +90°C (for short time up to +120°C).

The rolling bearing can be swiveled when mounting to compensate shaft misalignement. The shaft will get fastened with 2 setscrews.

Lubricated for life at normal operating conditions. Re-lubricating is not possible.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeBore
[mm]
h
[mm]
a
[mm]
e
[mm]
b
[mm]
s
[mm]
g
[mm]
w
[mm]
nB
[mm]
Admissible Chassis Load
[kg]
Bearing Load Rating dyn. C
[kp]
Bearing Load Rating stat. Co
[kp]
Weight
[kg]
62599212   SSBPP 2011222,28668259,53,543,862,169,64,80,19
62599215   SSBPP 2021522,28668259,53,543,862,169,64,80,19
62599217   SSBPP 2031722,28668259,53,543,862,169,64,80,19
62599220   SSBPP 2042025,49876329,53,550,572,6212,96,70,23
62599225   SSBPP 2052528,6108863211,5456,67,53,7214,07,90,32
62599230   SSBPP 2063033,3117953811,5466,384,4119,511,30,50
62599235   SSBPP 2073539,713010642115788,54,9025,715,30,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn