Material: Polyacetal with a specific polyethylene. Linear slide bearings have the same external dimensions as the linear bearings of the ISO Series 3. The linear slide bearings should be specifically chosen if, due to unusual operating conditions, linear bearings cannot be used. Linear slide bearings feature the same mounting and securing options as the linear bearings of the ISO Series 3 and can be fitted in the same housings. Temperature range: -40°C to +80°C.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Fw
[mm]
D
[mm]
C
[mm]
C3
[mm]
E
[mm]
Angle Alpha
[°]
Load Rating C din. at 0,1 m/s
[N]
Load Rating C dyn. at 4 m/s
[N]
Load Rating Co stat.
[N]
Weight
[g]
64621201   122232207,6789652433508
64621601   1626362210,478153038540012
64622001   2032452810,860240060830023
64622501   2540584013,26040001001400045
64623001   3047684814,25055001371930070
64624001   4062805618,750800020028000150
64625001   50751007223,6501200030041500260


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn