Self-aligning linear bearings series 3 of ISO standard 10285 from premium brand in top quality. High load-bearing capacity, due to the asymmetric position of the rows of balls and the specially shaped raceway segments. These linear bearings can be fitted inside a closed or open housing and are thus adjustable. With wiping double-lip seals. These bearings are self-aligning up to +/- 0,5°. Bearings with FW 5mm must be lubricated before use. All other bearings are lubricated ready-to-install. Recommended shaft tolerance h6, housing tolerance H6 or JS6. Stainless version on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Fw
[mm]
D
[mm]
C
[mm]
C3
[mm]
E
[mm]
Angle Alpha
[°]
Load Rating dyn. C
[N]
Load Rating stat. C
[N]
Weight
[g]
64611207   12223220,37,678108081512
64611607   16263622,310,478132086516
64612007   20324528,310,8602000137035
64612507   25405840,413,2602900204070
64613007   30476848,414,25046503250110
64614007   40628056,318,75078005200220
64615007   507510072,323,650112006950370


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn