Material: Track made from aluminium.
Carriage: Stainless steel housing with plastic sealings.
On choice: With stainless steel balls (greased) or polymer balls (grease free).

All parts have to be ordered seperately.
Linear guide for universal use.

Video clip (3 minutes) for illustrating

  • Five track lenghts on choice (for to cut by the customer).
  • Tracks without boreholes, for customized mounting holes.
  • Several carriages can be used on one track.
  • Resistant against corrosion and dirt.
  • long service life, tested to 100,000 meters of travel distance.
  • Temperature range: -20°C to +70°C.
649 905 01 = Carriage with stainless steel balls.
649 905 02 = Carriage with polymer balls.
649 905 03 = Pair of end stops (2 piece with 2 screws for central fixing).
649 905 06 = Track, length approx. 6 m.   649 905 12 = Track, length approx. 12 m. 649 905 18 = Track, length approx. 18 m. 649 905 24 = Track, length approx. 24 m.   649 905 36 = Track, length approx. 36 m, with mounting holes.

Service:

Katalogseite

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DescriptionFeatureLength
[mm]
Width
[mm]
Height
[mm]
Weight
[g]
64990501   Laufwagenmit Edelstahlkugeln1775720559
64990502   Laufwagenmit Kunststoffkugeln1775720412
64990506   Schieneohne Bohrungen6006523785
64990512   Schieneohne Bohrungen120065231570
64990518   Schieneohne Bohrungen180065232360
64990524   Schieneohne Bohrungen240065233150
64990536   Schieneohne Bohrungen360065234720
64990503   Endanschläge1 Paar mit 2 Schrauben4815,712,751


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn