Material: Polyacetal with a specific polyethylene.

Linear slide bearings have the same external dimensions as the linear bearings of the ISO Series 3. The linear slide bearings should be specifically chosen if, due to unusual operating conditions, linear bearings cannot be used. Linear slide bearings feature the same mounting and securing options as the linear bearings of the ISO Series 3 and can be fitted in the same housings. Temperature range: -40°C to +80°C.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Fw
[mm]
D
[mm]
C
[mm]
C3
[mm]
Load Rating dyn. C at
[0,1 m/s]
Load Rating dyn. C at
[4 m/s]
Load Rating stat
[Co]
Weight
[g]
Snap Ring
64620500   512221228079803617 412 00
64620800   81625145101318005617 416 00
64621200   1222322096524335012617 422 00
64621600   16263622153038540016617 426 00
64622000   20324528240060830030617 432 00
64622500   2540584040001001400060617 440 00
64623000   3047684855001371930090617 447 00
64624000   40628056800020028000200617 462 00
64625000   5075100721200030041500340617 475 00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn