Similar to DIN ISO 606 (ex DIN 8187).
Material: stainless steel 1.4301. With cranked links the power and breaking loads of the chain are reduced by 20%.
Product no. 10399004 only available as rivet link.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Weight
[g]
10099804   05 B-18,0 x 3,0-1,4
10199004   06 B-19,525 x 5,723/8 x 7/324
10399004   08312,7 x 4,881/2 x 3/164
10599004   08 B-112,7 x 7,751/2 x 5/1610
10699004   10 B-115,875 x 9,655/8 x 3/815
10799004   12 B-119,05 x 11,683/4 x 7/1625
10899004   16 B-125,4 x 17,021" x 17,02 mm81


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn