Similar to DIN ISO 606 (ex DIN 8187).
Material: Stainless steel 1.4301.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN / ISO-Nr.Pitch p x Inner Width b
[mm]
Pitch p x Inner Width b1
[in.]
Weight
[g]
10099603   046,0 x 2,8-0,6
10099803   05 B-18,0 x 3,0-2
10199003   06 B-19,525 x 5,723/8 x 7/324
10399003   08312,7 x 4,881/2 x 3/164
10599003   08 B-112,7 x 7,751/2 x 5/167
10699003   10 B-115,875 x 9,655/8 x 3/813
10799003   12 B-119,05 x 11,683/4 x 7/1614
10899003   16 B-125,4 x 17,021" x 17,02 mm65


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn