Material: Outer part: Plastic PA 12 G. Steel core: Stainless steel 1.4305. Milled, straight teeth.

Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C.

  • Special plastic with excellent material properties.
  • Enables snugly fitting, high strength shaft-hub connection.
  • Optimal force transmission due to cylindrical contact area.
  • Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
23195018   182040,036,0153125102,1127
23195020   202044,040,0153525102,7135
23195024   24205248154030104,2189
23195025   252054,050,0154535104,6271
23195028   282060,056,0154535156,1254
23195030   302064,060,0155040157,2338
23195032   322068,064,0155040158,4345
23195035   352074,070,01555451510,4444
23195036   362076,072,01555451511,1448
23195040   402084,080,01565552014,3631
23195045   452094,090,01570602017,6774
23195048   4820100,096,01570602019,0792
23195050   5020104,0100,01575652019,8930
23195056   5620116,0112,01580702023,81105
23195060   6020124,0120,01585752024,01280
23195064   6420132,0128,01590802025,71467
23195070   7020144,0140,01590802528,11469
23195072   7220148,0144,01590802528,81487
23195080   8020164,0160,015100902532,01905
23195090   9020184,0180,015110902536,12393
23195100   10020204,0200,0151201102540,12933
23195120   12020244,0240,0151301202547,83671


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn