Material: Outer part: Plastic PA 12 G. Steel core: Stainless Steel 1.4305. Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C. - Special plastic with excellent material properties. - Enables snugly fitting, high strength shaft-hub connection. - Optimal force transmission due to cylindrical contact area. - Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
23395015   153051,045,0203525105,8204
23395018   183060,054,0204535107,7398
23395020   203066,060,02045351510,1396
23395024   243078,072,02055451515,8643
23395025   253081,075,02055451517,5654
23395030   303096,090,02070601527,21163
23395036   3630114,0108,02080702042,01565
23395040   4030126,0120,02085752052,41837
23395045   4530141,0135,02085752059,51927
23395048   4830150,0144,02090802063,82208
23395050   5030156,0150,020100902066,72734
23395060   6030186,0180,020100902081,03969


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn