Material: Outer part: Plastic PA 12 G. Steel core: Stainless steel 1.4305.

Milled, straight teeth. Tooth quality 8e25 DIN 3967. Temperature range -60°C to +120°C, short periods 150°C.

  • Special plastic with excellent material properties.
  • Enables snugly fitting, high strength shaft-hub connection.
  • Optimal force transmission due to cylindrical contact area.
  • Light, silent and clean, with excellent dry running properties.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity No of Teethb
[mm]
da
[mm]
d
[mm]
NL
[mm]
ND
[mm]
SK
[mm]
B H7
[mm]
admiss. MD*
[Nm]
Weight
[g]
23495012   124056,048,0203525108,1256
23495015   154068,060,02050402012,1519
23495016   164072,064,02050402013,5535
23495020   204088,080,02065552020,91100
23495024   2440104,096,02075652033,41588
23495025   2540108,0100,02075652038,41613
23495030   3040128,0120,02085752066,12227
23495036   3640152,0144,020100903098,73081
23495040   4040168,0160,0201009030120,43234
23495045   4540188,0180,0201109030135,64092
23495050   5040208,0200,02012011030153,05042
23495060   6040248,0240,02013012030185,86376


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn