Material: Outer part: Stainless steel 1.4057, forged. Inner ring: Stainless steel 1.4034, hardened, ground and polished. Bearing race: Stainless steel 1.4571 with PTFE-Lining. Wide version. Dimensions according to DIN 648 / 12240-4 series K. Thread either right-handed or left-handed.
  • Heavy-duty rod ends for high radial loads in corrosive areas.
  • Stainless steel on PTFE-lining.
  • Maintenance-free.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d1
[mm]
d2
[mm]
h
[mm]
l1
[mm]
Thread M (ISO DIN 13 6 H)
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63299805   rechts5867,7183320M50,81313
63299806   rechts696,758,9203622M61,01320
63299808   rechts812910,4244225M81,251433
63299810   rechts101410,512,9294829M101,51356
63299812   rechts12161215,4325433M121,751387
63299814   rechts141913,516,8366038M142,016129
63299816   rechts16211519,3426640M162,015189
63299818   rechts182316,521,8467244M18x1,51,515267
63299820   rechts20251824,3507847M20x1,51,514348
63299822   rechts22282025,8548451M22x1,51,515443
63299825   rechts25312229,6609457M24x22,015600
63299830   rechts30372534,87011071M30x22,0171030
63299835   rechts35432837,78012573M36x22,0191600
63299840   rechts40493544,29014278M42x22,0162570
63299905   links5867,7183320M50,81313
63299906   links696,758,9203622M61,01320
63299908   links812910,4244225M81,251433
63299910   links101410,512,9294829M101,51356
63299912   links12161215,4325433M121,751387
63299914   links141913,516,8366038M142,016129
63299916   links16211519,3426640M162,015189
63299918   links182316,521,8467244M18x1,51,515267
63299920   links20251824,3507847M20x1,51,514348
63299922   links22282025,8548451M22x1,51,515443
63299925   links25312229,6609457M24x22,015600
63299930   links30372534,87011071M30x22,0171030
63299935   links35432837,78012573M36x22,0191600
63299940   links40493544,29014278M42x22,0162570


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn