Material: Outer part: Stainless steel 1.4057, forged. Inner ring: Stainless steel 1.4034, hardened, ground and polished. Bearing race: Stainless steel 1.4571 with PTFE-Lining. Wide version. Dimensions according to DIN 648 / 12240-4 series K. Thread either right-handed or left-handed.
  • Heavy-duty rod ends for high radial loads in corrosive areas.
  • Stainless steel on PTFE-lining.
  • Maintenance-free.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
l3
[mm]
Thread M (ISO DIN 13 6 H)
[mm]
Thread Slope
[mm]
W
[mm]
Tipping Angle Alpha
[°]
Weight
[g]
63299605   rechts5867,7189112710M50,891318
63299606   rechts696,758,92010133012M61,0111327
63299608   rechts812910,42412,5163616M81,25141446
63299610   rechts101410,512,92915194320M101,5171376
63299612   rechts12161215,43217,5225022M121,751913115
63299614   rechts141913,516,83620255725M142,02216170
63299616   rechts16211519,34222276428M162,0221530
63299618   rechts182316,521,84625317132M18x1,51,52715320
63299620   rechts20251824,35027,5347733M20x1,51,53214415
63299622   rechts22282025,85430378437M22x1,51,53215540
63299625   rechts25312229,66033,5429442M24x22,03615750
63299630   rechts30372534,870405011051M30x22,041171130
63299635   rechts35432837,780465812556M36x22,050191600
63299640   rechts40493544,290576914260M42x22,060162770
63299705   links5867,7189112710M50,891318
63299706   links696,758,92010133012M61,0111327
63299708   links812910,42412,5163616M81,25141446
63299710   links101410,512,92915194320M101,5171376
63299712   links12161215,43217,5225022M121,751913115
63299714   links141913,516,83620255725M142,02216170
63299716   links16211519,34222276428M162,02215230
63299718   links182316,521,84625317132M18x1,51,52715320
63299720   links20251824,35027,5347733M20x1,51,53214415
63299722   links22282225,85430378437M22x1,51,53215540
63299725   links25312229,66033,5429442M24x22,03615750
63299730   links30372534,870405011051M30x22,041171130
63299735   links35432837,780465812556M36x22,050191600
63299740   links40493544,290576914260M42x22,060162770


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn