Material: Steel steel 1.4301, cold drawn. Lengths in stock: 1000, 1500, 2000 and 3000 mm. Special lengths up to 6000 mm on request (some in stock). Tolerances: Straightness 0.8 mm/m, torsion max. 0.5 mm/m. A straightness of 0.1 mm/m can be produced on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
No. of KeywaysØ D -0,07/-0,27
[mm]
Ø d -0,03/-0,08
[mm]
b -0,08
[mm]
Weight
[kg/m]
64899452   KW 11 x 146141131,898
64899454   KW 13 x 16616133,52,574
64899455   KW 16 x 206201643,822
64899451   KW 18 x 226221854,906
64899456   KW 21 x 256252156,278
64899453   KW 23 x 286282367,928
64899457   KW 26 x 3263226610,016
64899459   KW 28 x 3463428711,632
64899458   KW 32 x 3883832614,866
64899462   KW 36 x 4284236718,604
64899460   KW 42 x 4884842824,742
64899464   KW 46 x 5485446930,600


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn