Material: Stainless steel 1.4301, cold drawn.

Lengths in the table: 6 meters. (mostly in stock).
Shorter lengths on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Profile Type
[mm]
No. of KeywaysØ D -0,07/-0,27
[mm]
Ø d -0,03/-0,08
[mm]
b -0,08
[mm]
Weight
[kg/m]
64899072   KW 11 x 146141135,694
64899074   KW 13 x 16616133,57,722
64899075   KW 16 x 2062016411,466
64899071   KW 18 x 2262218514,718
64899076   KW 21 x 2562521518,834
64899073   KW 23 x 2862823623,784
64899077   KW 26 x 3263226630,048
64899079   KW 28 x 3463428734,896
64899078   KW 32 x 3883832644,598
64899082   KW 36 x 4284236755,812
64899080   KW 42 x 4884842874,226
64899084   KW 46 x 5485446991,800


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn