Material: Outer part: Stainless steel, forged, hardened. Bearing race superfinished.Inner ring and rollers: Stainless steel, hardened, superfinished.

Lubrication: Aluminium-complex-soap-grease,approval according to NSF H1, -45ºC to +120ºC.If required special lubricants.

Wide version. Dimensions according to DIN 648 / 12240 series K. Thread either right-handed or left-handed.

  • Heavy-duty rod ends with roller bearing.
  • very light running (basically without friction).
  • Long-term lubricated and sealed with cover plates.
  • For high loads.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity ThreaddH7
[mm]
B-0,1
[mm]
C1
[mm]
d2
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
l3
[mm]
Thread Size d3
[mm]
Thread Slope
[mm]
Tipping Angle Alpha
[°]
Load Rating dyn. C
[N]
Load Rating stat. Co
[N]
Calc. Factor XCalc. Factor YoSpeed n max.
[rpm]
Weight
[g]
63299406   rechts696,752010133012M61,08,01,90,52,092,19135024
63299408   rechts81292412,5163616M81,258,52,80,71,801,89130044
63299410   rechts101410,52815194320M101,58,03,11,01,901,81122572
63299412   rechts1216123217,5225022M121,757,53,51,31,741,821125107
63299416   rechts1621154222276428M162,08,04,31,62,242,35975224
63299420   rechts2025185027,5347733M20x1,51,57,05,42,32,462,58825367
63299456   links696,752010133012M61,08,01,90,52,092,19135024
63299458   links81292412,5163616M81,258,52,80,71,801,89130044
63299460   links101410,52815194320M101,58,03,11,01,901,81122572
63299462   links1216123217,5225022M121,757,53,51,31,741,821125107
63299466   links1621154222276428M162,08,04,31,62,242,35975224
63299470   links2025185027,5347733M20x1,51,57,05,42,32,462,58825367


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn