Material: X10CrNiS18.9, Nr. 1.4305.

  • For parall surfaces.
  • Lower overall height with short adjustment travel.
  • Without lock nut.

*the static net load Fadd can be calculated after subtracting the pre-load (stainless steel bolt strenght 6.8) from the total load Ftot. Other sizes on request.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeTypematching screwh
[mm]
h1
[mm]
Δh
[mm]
Dm
[mm]
dgdD
[mm]
F total
[kN]
F addit.*
[kN]
Weight
[g]
68699305   rostfreiMN 686.3 15-6,6M61519425M15x1,06,627,120,343
68699310   rostfreiMN 686.3 20-6,6M61823532M20x1,06,643,420,392
68699315   rostfreiMN 686.3 20-9,0M81823532M20x1,0943,430,990
68699320   rostfreiMN 686.3 20-11,0M101823532M20x1,01143,423,4184
68699325   rostfreiMN 686.3 30-11,0M102229745M30x1,5118464,01219
68699330   rostfreiMN 686.3 30-13,5M122229745M30x1,513,58454,82210
68699335   rostfreiMN 686.3 30-17,5M162229745M30x1,517,58428,90196
68699340   rostfreiMN 686.3 40-17,5M162837958M40x1,517,514892,90457
68699345   rostfreiMN 686.3 40-22,0M202837958M40x1,52214859,10425
68699350   rostfreiMN 686.3 40-26,0M242837958M40x1,52614820,30387
68699355   rostfreiMN 686.3 50-22,0M2033431070M50x1,522225136780
68699360   rostfreiMN 686.3 50-26,0M2433431070M50x1,52622597741
68699365   rostfreiMN 686.3 50-33,0M3033431070M50x1,53322520,60656
68699370   rostfreiMN 686.3 60-26,0M2438501280M60x2,0263231951135
68699375   rostfreiMN 686.3 60-33,0M3038501280M60x2,0333231181060
68699380   rostfreiMN 686.3 60-39,0M3638501280M60x2,03932338965


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn