Material: Metal parts: Stainless steel 1.4301. Elastomer: Natural rubber, Rubber hardness Shore A medium: about 55°.  

One side with internal thread, other side with external thread. Standard components for elastic mounting. The grade of rubber used has perfect physical properties. Temperature resistant up to 80ºC. Other sizes, Shore hardnesses or elastomer types on request.
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
Product Quantity D
[mm]
H
[mm]
G
[mm]
I
[mm]
t
[mm]
Spring Rate CD average
[N/mm]
Admissible Compressive Load F zul.*
[N]
Shear Spring Rate CS average
[N/mm]
Admissible Propulsive Load F zul.*
[N]
Weight
[g]
68958000   88M363283510101,0
68958100   1010M410448 4310152,7
68958300   1015M410429435153,6
68959000   1515M4104679515358,3
68959115   1515M58565955355,0
68959120   1520M4104439512356,0
68959130   1530M415432959359,0
68959215   2015M6186110170376014
68959220   2020M618685170176016
68960100   2025M618661170116017
68960215   2515M6186165280459525
68960200   2520M6186130280309528
68960225   2525M618689280279529
68960230   2530M618671280199531
68960715   3015M82082704006814038
68960700   3020M82082354004214041
68960725   3025M82081804003714045
68960300   3030M82081134002814047
68960500   3040M82081064001314060
68959800   4025M82382656503525077
68960800   4030M82382346504925091
68960000   4030M1028102346504825092
68960900   4040M823814765023250103
68961020   5020M102810450100095400112
68961025   5025M102810425100082400125
68961030   5030M102810395100073400135
68961000   5040M102810273100058400168
68961100   5045M103310250100050400174
68961300   5050M102810210100037400183
68961360   6040M102810390150063550224
68961365   6040M123312390150060550243
68961370   7045M102810450180072700348
68961375   7525M1237129802300270850299
68961440   7540M1237127352300118850384
68961445   7545M1237126902300105850417
68961400   7550M1237125302300101850467
68961455   7555M123712500230090850469
68961500   10040M164216216042002831600716
68961550   10050M16421695042002201600808
68961555   10055M16421687042001701600841
68961600   10060M16421684342001421600866
68961675   10075M164216750420011016001026


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn