Material: Metal parts: Stainless steel 1.4301. Elastomer: Natural rubber, 55° Shore hardness.

Rubber-Metal buffers are simple, reasonably priced standard components used for elastic mounting. When shearing load occurs their load-bearing capacity is considerably lower than with pressure load. This has to be considered when horizontal mass forces or belt traction occur. The grade of rubber used has perfect physical properties. Temperature resistant up to 80°C.
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
Product Quantity D Ø
[mm]
H
[mm]
G
[mm]
I
[mm]
Spring Rate CD average
[N/mm]
Admissible Compressive Load F zul.*
[N]
Shear Spring Rate CS average
[N/mm]
Admissible Propulsive Load F zul.*
[N]
Weight
[g]
68928000   88M3630359101,0
68928100   1010M41044439153,2
68928300   1015M41029435153,9
68928600   157M4101749529355,8
68928700   158M4101609527356,0
68928800   1510M4101249524356,4
68928900   1520M413549510357,0
68929000   1515M410619513357,8
68930100   208M618307170366015
68930200   2010M618150170406015
68930400   2015M618130170246020
68930420   2020M618100170206019
68930425   2025M61870170136020
68930500   2520M61885170176030
68930700   2510M618750280749520
68930715   2515M618140280259528
68930725   2525M618600280379532
68930730   2530M61871280179540
68930800   3015M8205254005814037
68930900   3020M8202044004014056
68930925   3025M8201804003314058
68931100   3030M8201084002514065
68931110   3040M820854001814064
68931120   4015M8203806509025079
68931123   4025M832706506025084
68931128   4025M10282706506025090
68931200   4030M82321365043250102
68931230   4030M102821365040250105
68931300   4040M82314065022250115
68931500   5020M10288571000110400141
68931400   5025M1028583100084400155
68931600   5030M1028375100066400163
68931700   5040M1028260100053400178
68932400   5045M1033215100043400208
68931750   5050M1028200100039400199
68931760   6040M1028390150060550231
68931770   7045M1028450180070750401
68931800   7525M123727102300211850369
68931840   7540M12377342300117850420
68931900   7550M1237506230091850483
68932000   7555M1237417230078850514
68932200   10030M1642380042003101600630
68932100   10040M1642197042002571600715
68932150   10050M164290042001601600800
68932155   10055M164289242001451600845
68932300   10060M164280942001361600890
68932500   10075M1642750420011016001295


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn