Material: Stainless steel 1.4301.

Max. Operating Angle per Joint 45°. Other lengths on request.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
d4
[mm]
l1
[mm]
l2
[mm]
l3 min.
[mm]
l3 max.
[mm]
C
[mm]
E
[mm]
F
[mm]
bJS9
[mm]
t
[mm]
admiss.max.Torque at 100 min -1
[Nm]
200 rpm
[Nm]
300 rpm
[Nm]
400 rpm
[Nm]
500 rpm
[Nm]
700 rpm
[Nm]
800 rpm
[Nm]
Weight
[g]
63199820   102221,22576215245301114--18,412,410,59,68,77,85,20,99
63199820N   102221,22576215245301114311,418,412,410,59,68,77,85,20,99
63199826   122526,52986240270351316--31,518,9151210,99,48,70,76
63199826N   122526,52986240270351316413,831,518,9151210,99,48,70,76
63199829   142926,53090250280351316--49,531,928,926,424,419,918,90,92
63199829N   142926,53090250280351316516,349,531,928,926,424,419,918,90,92
63199832   163232,53095280330401620--67,56352,94237,93025,91,35
63199832N   163232,53095280330401620518,367,56352,94237,93025,91,35
63199837   183732,535108305355401620--1149069,952,943,934,9-1,79
63199837N   183732,535108305355401620620,81149069,952,943,934,9-1,79
63199840   204041,532108315365482125--175,512687,969,961,943,9-2,41
63199840N   204041,532108315365482125622,8175,512687,969,961,943,9-2,41
63199847   224747,538127355405482125--21914410587,969,952,9-3,75
63199847N   224747,538127355405482125624,821914410587,969,952,9-3,75
63199850   255047,544140380430482328--2881801261089072-4,33
63199850N   255047,544140380430482328828,32881801261089072-4,33


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn