Material: Stainless steel 1.4301 Max. Operating Angle 45°.

These single and double universal joints feature a simple design with very small tolerances and high precision and performance. These universal joints can be used at speeds up to max. 800 rpm. The torques amount to only about 50% of the standard version WE. At an operating angle of 45° only manual operation is possible.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1H7
[mm]
d2
[mm]
l1
[mm]
l2
[mm]
bJS9
[mm]
t
[mm]
dmiss.max. Torque at : 100 min-1
[Nm]
at 200 rpm-1
[Nm]
at 300 rpm-1
[Nm]
at 400 rpm-1
[Nm]
at 500 rpm-1
[Nm]
at 700 rpm-1
[Nm]
at 800 rpm-1
[Nm]
Weight
[kg]
63199215   6131850--3,53,332,82,5--0,04
63199216   8161958--754,843,532,70,06
63199216N   816195829754,843,532,70,06
63199220   10222576--12,58,57,36,565,53,80,13
63199220N   10222576311,412,58,57,36,565,53,80,13
63199226   12252986--21,512,510,38,57,86,56,00,23
63199226N   12252986413,821,512,510,38,57,86,56,00,23
63199229   14293090--34,321,519,81816,814,313,30,33
63199229N   14293090516,334,321,519,81816,814,313,30,33
63199232   16323095--43,3423628,825,820,5180,42
63199232N   16323095518,343,3423628,825,820,5180,42
63199237   183735108--786048363029-0,65
63199237N   183735108620,8786048363029-0,65
63199240   204032108--1208460484230-0,75
63199240N   204032108622,81208460484230-0,75
63199247   224738127--1509672604836-1,26
63199247N   224738127624,81509672604836-1,26
63199250   255044140--19212084726048-1,52
63199250N   255044140828,319212084726048-1,52
63199257   305858178--216132967866--2,60
63199257N   305858178833,3216132967866--2,60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn