Material: Stainless steel 1.4305/1.4404. Tension spring: 1.4310. Plunger pin: Ground, chemically nickel-plated. Cap: Plastic Thermoplast (polyamide) black, matt finish. Note: cam-action indexing plungers are used if the plunger pin sometimes needs to be retracted, i.e must not stick out. Turning the indexing plunger by 180° causes the plunger pin to retract. There is a notched catch to ensure the plunger can be locked in both positions.

Version A-N: Without counter nut, without plastic cap.

Version B-N: Without counter nut, with plastic cap.

Version AK-N: With counter nut, without plastic cap.

Version BK-N: With counter nut, with plastic cap.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Shaped1 -0,02/-0,04
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
l3 +1,5
[mm]
l4
[mm]
l5
[mm]
Spring Pressure N~ StartSpring Pressure N~ EndWeight
[g]
66699773   A-N5M12 x 1,51247826263292139
66699774   A-N6M12 x 1,51247826263292139
66699775   A-N6M16 x 1,5265610303242123259
66699776   A-N8M12 x 1,51247826263292139
66699777   A-N8M16 x 1,5265610303242123279
66699778   A-N8M20 x 1,52069123637522157115
66699779   A-N10M16 x 1,5265610303242123265
66699780   A-N10M20 x 1,52069123637522157119
66699782   A-N12M20 x 1,52069123637522157125
66699783   B-N5M12 x 1,51247826263292139
66699784   B-N6M12 x 1,51247826263292139
66699785   B-N6M16 x 1,5165610303242123259
66699786   B-N8M12 x 1,51247826263292139
66699787   B-N8M16 x 1,5165610303242123279
66699788   B-N8M20 x 1,52069123637522157115
66699789   B-N10M16 x 1,5165610303242123265
66699790   B-N10M20 x 1,52069123637522157119
66699792   B-N12M20 x 1,52069123637522157125
66699873   AK-N5M12 x 1,51247826263292139
66699874   AK-N6M12 x 1,51247826263292139
66699875   AK-N6M16 x 1,5165610303242123259
66699876   AK-N8M12 x 1,512471226263292139
66699877   AK-N8M16 x 1,5165610303242123279
66699878   AK-N8M20 x 1,52069123637522157115
66699879   AK-N10M16 x 1,5166910303242123265
66699880   AK-N10M20 x 1,52069123637522157119
66699882   AK-N12M20 x 1,52069123637522157125
66699883   BK-N5M12 x 1,512478262632921139
66699884   BK-N6M12 x 1,51247826263292139
66699885   BK-N6M16 x 1,5165610303242123259
66699886   BK-N8M12 x 1,51247826263292139
66699887   BK-N8M16 x 1,5165610303242123279
66699888   BK-N8M20 x 1,52069123637522157115
66699889   BK-N10M16 x 1,5165610303242123265
66699890   BK-N10M20 x 1,52069123637522157119
66699892   BK-N12M20 x 1,52069123637522157125


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn