Material: Stainless steel A2 or stainless steel A4, cast, polished.
- Cost-effective version for many fastening applications, for example in household and garden for light tensioning.
- Not permitted as lifting device or in safety-relevant areas.
Temperature range: -20°C to +200°C.
Note: These ring nuts are not according to DIN 582. The load capacity is not like DIN. So, theses parts may only be used for light loads in responsibility of the customer, and never for safety-relevant applications. Depending on the casting company, these parts are marked with the size of thread and / or the manufacturer symbol.
Service:
Katalogseite
CAD-Daten
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Delivery period by arrangement. Please contact us. )