Material: Stainless steel 1.4301.

Simplex roller chains with good chemical resistance.

Main dimensions according to DIN ISO 606 (ex DIN 8187). Attachment distance 2 x p (attachment at every outer link), two-sided.

Other attachment distances can be supplied at short notice. Different attachment sizes and special chains on request.

Connecting links M2 have to be ordered separately.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeIso-Chain-No.Pitch p x Inner Width b1Pitch p
[mm]
Inner Width b1 min.
[mm]
h5
[mm]
G*
[mm]
d4
[mm]
B*
[mm]
s min.*
[mm]
b3 min.
[mm]
Weight
[kg]
10199052   zweiseitig06 B-13/8x 7/32"9,5255,729,513,53,517,71,28,660,61
10599052   zweiseitig08 B-11/2x5/16"12,77,751317,94,323,21,611,430,99
10699052   zweiseitig10 B-15/8 x 3/8"15,8759,6516,521,95,529,51,713,411,32


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn