Material: Stainless steel 1.4301.

Simplex roller chains with good chemical resistance.

Main dimensions according to DIN ISO 606 (ex DIN 8187).

Attachment distance 2 x p (attachment at every outer link), two-sided.

Other attachment distances can be supplied at short notice. Different attachment sizes and special chains on request.

Connecting links K2 have to be ordered separately.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity DIN ISOPitch p x Inner Width b1Pitch p
[mm]
Inner Width b1 min.
[mm]
h4
[mm]
d4
[mm]
f/2
[mm]
G/2*
[mm]
B*
[mm]
s min.*
[mm]
Weight
[kg]
10199022   06 B-13/8x 7/32"9,5255,726,53,59,513,517,71,20,61
10599022   08 B-11/2x5/16"12,77,758,94,512,717,623,21,60,99
10699022   10 B-15/8 x 3/8"15,8759,6510,35,515,922,529,51,71,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn