Material: Stainless steel 1.4305.

Heavy-duty series. With allen set screw like DIN EN ISO 4027, but stainless steel A2. From size d1=70mm with 2 set screws, with offset 135°.

Blank turned and kalibrated. Bores tolerance H8.
Large chamfer on one side of the outside diameter.
Temperature range: -40ºC to +175ºC.

Other sizes and inch-sizes on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs.
[kg]
62399220   204020M814,6
62399225   255622M1033,8
62399230   306322M1041,5
62399235   357022M1049,6
62399240   408028M1282,7
62399245   458028M1275,3
62399250   509028M1296,3
62399255   559028M1287,1
62399260   6010028M12110,0
62399265   6510028M1299,6
62399270   7011032M16141
62399275   7511032M16127
62399280   8012532M16181
62399285   8512532M16165
62399290   9012532M16148


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn