Material: 1.4305.
Light-duty series. With set screw DIN EN 27 434 made from stainless steel.
Bright turned and kalibrated. Bores tolerance H8. Large chamfer on one side of the outside diameter. Size 9 not like DIN.
Temperature range: -40ºC to +175ºC,

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[DIN 553]
Weight
[kg]
62399004   485M2,50,145
62399005   5106M30,280
62399006   6128M40,548
62399007   7128M40,488
62399008   8168M40,94
62399009   91810M51,51
62399010   102010M51,85
62399012   122212M62,52
62399014   142512M63,17
62399015   152512M62,98
62399016   162812M63,84
62399018   183214M66,00
62399020   203214M65,30
62399022   223614M66,90
62399025   254016M89,56
62399030   304516M811,1
62399035   355616M818,7
62399040   406318M1026,1
62399045   457018M1031,7
62399050   508018M1042,9


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn