Material: Threaded bush and set screw, stainless steel 1.4305. Grip body: Stainless steel 1.4308, matt blasted. The design of the adjustable clamping levers accommodates the needs of modernindustrial products, not just in terms of the user-friendly design of the gripbut also the ergonomic requirements. Just like all other adjustable clampinglevers, these ones are to be used preferably when the clamping range is limitedor if a specific clamping position is required. The thread insert is connected tothe handle via splines and can be removed.By lifting (pulling) the handle the splines work loose and the clamping lever canbe turned to the most suitable clamping position. Letting go causes the handleto engage automatically.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity l1
[mm]
d1
[mm]
d3
[mm]
d4
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
t
[mm]
Weight
[g]
66599701   45M5101324,54353,5934
66599702   45M6101324,54353,5934
66599703   63M613,517,5316,54541176
66599704   63M813,517,5316,54541174
66599705   78M8162136855414123
66599706   78M10212136855414119


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn