Material: Steel, zinc-plated. Pin and washer: Brass, nickel-plated.

These hinges are used for doors which are flush with the frame on the outside. The hinges are normally arranged to the side of the door.

Type D: The three-part, non-detachable hinges are to be mounted inside, suitable for doors and covers, which must not be dismountable from the outside.

Type Z: The two-part hinges are detachable, if the hinges are identically arranged (all hinges mounted in the same direction).

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Forms
[mm]
b
[mm]
d1
[mm]
d2
[mm]
h
[mm]
l1
[mm]
l2
[mm]
l3
[mm]
l4
[mm]
m
[mm]
Gewicht
[g]
67700151   D1215M6639,210514927,260
67700152   D1620M8849148221633135
67700153   Z1215M6625,6105--13,639
67700154   Z1620M8832,5148--16,5100


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn