Material: Zinc die-cast, plastic-coated, matt textured finish, black RAL 9005 or silver RAL 9006. Pin: Stainless steel 1.4305.

Non-detachable hinge for tamper proof mounting from the rear. Well-designed, with stylish appearance.

The dimensions l1 / l2 and bore distances m comply with the current hinges M237 / M237.1 and can replace these.

* Pin diameter.

1) Max. axial force.  

2) Max. Radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Farbel1
[mm]
l2
[mm]
d1
[mm]
d2*
[mm]
h1
[mm]
h2
[mm]
l3
[mm]
l4
[mm]
l5
[mm]
m
[mm]
t
[mm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700221   schwarz4042M561483412182551000400070
67700222   schwarz5052M661810391621306,517506000130
67700223   schwarz6062M682212472024367,520006500210
67700231   silber4042M561483412182551000400070
67700232   silber5052M661810391621306,517506000130
67700233   silber6062M682212472024367,520006500210


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn