Material: Zinc die cast, plastic coated black RAL 9005, textured finish. Pin: 1.4305.

Non-detachable hinges. The swivel range depends on the pivoting direction; 180° or 90° (type C 180° or 70°).

Type A: with bores for countersunk screws DIN 7991.

Type C: with threaded bolts.

1) Max. axial force.

2) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity WerkstoffForml
[mm]
d1
[mm]
d2
[mm]
d3
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
l3
[mm]
l4
[mm]
m
[mm]
FA1)
[N]
FR2)
[N]
Gewicht
[g]
67700301   Zink-DruckgussA30-4,337,544,58,510,7-1850075019
67700302   Zink-DruckgussA40-5,34955,51114-251060200046
67700303   Zink-DruckgussA50-6,4611,566,51318,5-302100245089
67700304   Zink-DruckgussA60-8,381588,51721,5-3632004400163
67700305   Zink-DruckgussC40M5-4955,511141225900185059
67700306   Zink-DruckgussC50M6-611,566,51318,5123020502000102
67700307   Zink-DruckgussC60M8-81588,51721,5143630502550194


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn