Material: Plastic Polyamid (PA), glass fibre reinforced, black matt. Pin: Stainless steel 1.4305. Threaded bolts: Steel zinc plated. Non-detachable, high quality plastic hinges.

Type A: with 2 x 2 bores for countersunk screws.

Type B: with 2 x 2 bores for cylindrical screw heads.

Type C: with 2 x 2 threaded bolts.

Type D: with 2 bores for countersunk screws and 2 threaded bolts.

Type E: with 2 bores for cylindrical screw heads and 2 threaded bolts.

Temperature resistant up to +140 °C.

1) Fastening torque for thread d1.

2) Fastening torque for fitting screw in d2.

3) Max. axial force.

4) Max. radial force at opening angle 90°.

These are non-binding guide values without any liability.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Forml
[mm]
d1
[mm]
MA1)
[Nm]
d2
[mm]
MA2)
[Nm]
d3
[mm]
h1
[mm]
h2
[mm]
h3
[mm]
h4
[mm]
l3
[mm]
l4
[mm]
m
[mm]
t
[mm]
FA3)
[N]
FR4)
[N]
Gewicht
[g]
67700381   A30--4,532,573,54810,5-18-140010006
67700382   A40--5,534955,51114-25-1900128014
67700383   A50--6,55611,566,51418-30-2630172031
67700384   A60--8,5581588,51821-36-3320307057
67700385   B30--4,532,573,54810,5-181,313008506
67700386   B40--5,554955,51114-251,71900100015
67700387   B50--6,55611,566,51418-3032860136030
67700388   B60--8,5581588,51821-363,73440217057
67700389   C40M55--4955,511141225-2000100026
67700390   C50M65--611,566,514181230-2340210050
67700391   C60M85--81588,5182114,536-30002130101
67700392   D40M555,534955,511141225-1900100020
67700393   D50M656,55611,566,514181230-2340172040
67700394   D60M858,5581588,5182114,536-3000213079
67700395   E40M555,554955,5111412251,71900100020
67700396   E50M656,55611,566,51418123032340136040
67700397   E60M858,5581588,5182114,5363,73000213079


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn